text.skipToContent text.skipToNavigation

Catalog No. : DFIU3404K

Description:  INT ASSY 30 AMP 3P4W

UPC: 708917338970

Max-Gard Receptacle Interior Assembly, 30 Amps, 3 Pole 4 Wire, 480 Volts, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Classifications

Brand Name

Russellstoll