text.skipToContent text.skipToNavigation

Catalog No. : DFIU2504

Description:  INT ASSY,200A,4P5W,504

UPC: 708917162629

MaxGard Interior Assembly 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll