text.skipToContent text.skipToNavigation

Catalog No. : DFIU2421

Description:  INT ASSY,200A,3P4W,421

UPC: 708917147954

MaxGard Interior Assembly 200 Amp 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll