text.skipToContent text.skipToNavigation

Catalog No. : DFIU2416K

Description:  200A,INT,3P4W,MG,416,3P208V,CC

UPC: 708917310464

MaxGard Interior Assembly 200 Amp 3 Pole 4 Wire, 30 208V, 60Hz, With Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll