text.skipToContent text.skipToNavigation

Catalog No. : DFIU1416

Description:  INTERIOR ASSY 100 AMP 3P4W 416

UPC: 708917330752

MaxGard Interior Assembly 100 Amp 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll