text.skipToContent text.skipToNavigation

Catalog No. : DFA48

Description:  400A ,CONDADPT, 3 INCH

UPC: 708917189053

MaxGard Accessory Adapters For Conduit and Fittings, 400 Amp, Tapped Hole Size 3 Inches NPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Amperage Rating

400 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here