text.skipToContent text.skipToNavigation

Catalog No. : DF6521FP000

Description:  60A,CON,4P5W,MG,521,3PY250

UPC: 708917153566

Maxgard Female Connector, 60 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4

Documents/Support Tools

Sales Drawing

Click here