text.skipToContent text.skipToNavigation

Catalog No. : DF6513FP00K

Description:  60A,CON,4P5W,MG,513,00K,230VDC

UPC: 708917156406

Female Connector, Voltage 230VDC, Amperage 60A, 4 Poles 5 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

230 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4