text.skipToContent text.skipToNavigation

Catalog No. : DF6416FP00K

Description:  60A,CON,3P4W,MG,416,00K,3P208

UPC: 708917135821

Female Connector, Voltage 3 Phase 208V, Amperage 60A, 3 Poles 4 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3