text.skipToContent text.skipToNavigation

Catalog No. : DF6404FP000/JG106

Description:  60A,CON,3P4W,MG,404,3P480,1INBUSH

UPC: 708917313021

MaxGard Female Connector, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, with 1 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3