text.skipToContent text.skipToNavigation

Catalog No. : DF6307FRA00

Description:  60A,REC,3P4W,MG,307,AGL,125/250

UPC: 708917138594

Maxgard Female Receptacle with Angle Adapter, 60Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here