text.skipToContent text.skipToNavigation

Catalog No. : DF6207FRA00

Description:  60A,REC,2P3W,MG, 207,AB-250VOLTS

UPC: 708917334613

Female Receptacle with Angle Adapter - 60AMP, 2P3W, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

2

Documents/Support Tools

Sales Drawing

Click here