text.skipToContent text.skipToNavigation

Catalog No. : DF4504FRABK

Description:  400A,REC,4P5W,504,3PY480V,CC,FC

UPC: 708917334972

Female Receptacle with Angle Adapter and Junction Box - 400AMP, 4P5W, 480V, Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

4