text.skipToContent text.skipToNavigation

Catalog No. : DF4423FRAB0

Description:  400A,REC,3P4W,MG,423,3P480V,FC

UPC: 708917304333

Female Receptacle with Angle Adapter and Junction Box - 400AMP, 3P4W, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

3