text.skipToContent text.skipToNavigation

Catalog No. : DF4423FR000

Description:  600 AMP LABEL 3P4W 3P480

UPC: 708917334774

Female Receptacle with Angle Adapter - 600AMP, 3P4W, 480V, Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

600 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

600 A

Construction type

Wall socket

Number of poles

3