Catalog No. : DF4048
Description: CABLEBUSHING,400A,3.00ID
UPC: 708917178491
MaxGard Accessory Cable Bushing, 400 Amp, 3 Inch Diameter
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Specifications
Material |
Neoprene |
Color |
Black |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
3 Inches |
Documents/Support Tools
Sales Drawing |