text.skipToContent text.skipToNavigation

Catalog No. : DF3514FP000

Description:  MAX. 30A 4P5W 347Y600V CONNECTOR

UPC: 708917343011

Female Connector - 30AMP, 4P5W, 120/208, Standard Bushing ID 1 3/16 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4