text.skipToContent text.skipToNavigation

Catalog No. : DF3504FR00K

Description:  30A,REC,4P5W,MG,504,00K,2PY277

UPC: 708917175803

Female Receptacle, Voltage 3 Phase Y 277/480V, Amperage 30A, 4 Poles 5 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

4