text.skipToContent text.skipToNavigation

Catalog No. : DF3404FP000/JG63

Description:  FEM CONN,30A,3P4W,3P480V,FC,.625BSH

UPC: 708917298977

MaxGard Female Flap Cap Connector, 30 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, with 0.625 Inch Neoprene Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll