text.skipToContent text.skipToNavigation

Catalog No. : DF3316FR00K

Description:  30A,REC,3P4W,MG,316,00K,120/250

UPC: 708917200055

Female Receptacle, Voltage 120/208V, Amperage 30A, 3 Poles 4 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

120/208 V

Color

Gray

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3