text.skipToContent text.skipToNavigation

Catalog No. : DF3304FRSB0

Description:  20A,REC,3P4W,MG,304,SB0,277/480

UPC: 708917201564

Female Receptacle with Straight Adapter and Junction Box, Voltage 277/480V, Amperage 30A, 3 Poles 4 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Wall socket

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here