text.skipToContent text.skipToNavigation

Catalog No. : DF3116FRAB0

Description:  30A,REC,2P3W,MG,116,AB0,120V,FC

UPC: 708917403586

Female Receptacle with Angle Adapter and Junction Box, Voltage 120V, Amperage 30A, 2 Poles 3 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

2