text.skipToContent text.skipToNavigation

Catalog No. : DF3111FRAB0

Description:  30A,REC,2P3W,MG,111,AB0,115

UPC: 708917188797

MaxGard Female Receptacle with Angle Adapter and Junction Box, 30 Amp, 2 Pole 3 Wire, 115V, 400Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

2