text.skipToContent text.skipToNavigation

Catalog No. : DF2522FP000

Description:  300A,CON,4P5W,MG,522,125/250V,FC

UPC: 708917304913

MaxGard Female Connector, 200 Amp, 4 Pole 5 Wire, Reserved
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imaging (MMI) trailers.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

300 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

300 A

Number of poles

4