text.skipToContent text.skipToNavigation

Catalog No. : DF2518FRS00

Description:  200A,REC,4P5W,MG,518,STR,250VDC

UPC: 708917172307

Female Receptacle with Straight Adapter, Voltage 250VDC, Amperage 200A, 4 Poles 5 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4