text.skipToContent text.skipToNavigation

Catalog No. : DF2514FRSBK

Description:  200A,REC,4P5W,MG,514,SBK,3PY347

UPC: 708917001201

Female Receptacle with Straight Adapter and Junction Box, Voltage 3 Phase Y 347/600V, Amperage 200A, 4 Poles 5 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Wall socket

Number of poles

4