text.skipToContent text.skipToNavigation

Catalog No. : DF2414FP000/DF2029

Description:  200A,CON,3P4W,MG,414,3P600 W/DF2029

UPC: 708917346524

MaxGard Female Flap Cap Connector, 200 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, with 200Amp 1.81 Inch Diameter Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amp

Voltage Rating

480 VAC

Material

Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3

Voltage

480-480 V