text.skipToContent text.skipToNavigation

Catalog No. : DF2316FP000

Description:  200A,CON,3P4W,MG,316,120/208

UPC: 708917274360

Maxgard Female Connector, 200Amp, 3 Pole 4 Wire, 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here