text.skipToContent text.skipToNavigation

Catalog No. : DF2307FP000/DFA26

Description:  200 AMP CON 3P4W MG307 WITH 2INADPT

UPC: 708917331292

MaxGard Female Connector, 200 Amp, 3 Pole 4 Wire, 125/250V, 60Hz, with Maxgard Accessory Adapter, 200Amp, Tapped Hole Size 2 Inches NPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imaging (MMI) trailers.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3