text.skipToContent text.skipToNavigation

Catalog No. : DF2214FP000

Description:  200 AMP 600V 2P3W MG PLUG

UPC: 708917334736

Female Connector - 200AMP, 2P3W, 600V, Standard Bushing ID 2 1/8 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

2

Documents/Support Tools

Sales Drawing

Click here