text.skipToContent text.skipToNavigation

Catalog No. : DF2204FP00K

Description:  200A,CON,2P3W,MG,204,00K,480

UPC: 708917298755

Female Connector with Angle Adapter and Junction Box, Voltage 250VDC, Amperage 100A, 2 Poles 3 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

2