text.skipToContent text.skipToNavigation

Alternate Catalog No. : DF 22

Catalog No. : DF22

Description:  125 KIT WITH TWIN ROCKET 2 LEG POS

UPC: 783786717361

125 Kit with Twin Rocket, 2 Leg Positions, Consists of 2-Tower Connector, 1/2 inch Hardware (2-Stainless Steel 2.25 inch Studs, 4-Stainless Steel Flat Washers, 4-Stainless Steel Belleville Washers, 4-Stainless Steel Nuts, and 1-Screw), EPDM Twin Tap Rocket, Lubricant, Plug with Tether, Blue Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

EPDM Rubber

Insulation

EPDM

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here