text.skipToContent text.skipToNavigation

Catalog No. : DF2033

Description:  CABLEBUSHING200A2.00ID

UPC: 708917174288

MaxGard Accessory Cable Bushing, 200 Amp, 2 Inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

2 Inches