text.skipToContent text.skipToNavigation

Catalog No. : DF2032

Description:  CABLEBUSHING,200A,1.87ID

UPC: 708917174684

MaxGard Accessory Cable Bushing, 200 Amp, 1.87 Inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.87 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here