text.skipToContent text.skipToNavigation

Catalog No. : DF2026

Description:  CABLEBUSHING200A1.50ID

UPC: 708917181330

MaxGard Accessory Cable Bushing, 200 Amp, 1.5 Inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.5 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here