text.skipToContent text.skipToNavigation

Catalog No. : DF1618FRABK

Description:  100A,REC,2P+G,MG,618,ABK,28VDC

UPC: 708917144755

Female Receptacle with Angle Adapter and Junction Box, Voltage 28VDC, Amperage 100A, 2 Poles 3 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

28 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

2