text.skipToContent text.skipToNavigation

Catalog No. : DF1613FRAB0

Description:  100A,REC,2P3W,MG,613,AB0,250VDC,FC

UPC: 708917302933

Female Receptacle with Angle Adapter and Junction Box, Voltage 250VDC, Amperage 100A, 2 Poles 3 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

2