text.skipToContent text.skipToNavigation

Catalog No. : DF1523FRAB0

Description:  150A,REC,4P5W,MG,504,AB0,3PY277,FC

UPC: 708917306566

MaxGard Female Receptacle with Angle Adapter and Junction Box, 150 Amp, 4 Pole 5 Wire, 3 Phase Y 277V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

150 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Construction type

Wall socket

Number of poles

4