text.skipToContent text.skipToNavigation

Catalog No. : DF1521FRA00

Description:  100A,REC,4P5W,MG,521,AGL,3PY250

UPC: 708917267133

Maxgard Female Receptacle with Angle Adapter, 100 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

4

Documents/Support Tools

Sales Drawing

Click here