text.skipToContent text.skipToNavigation

Catalog No. : DF1513FR0E0

Description:  100A,REC,4P5W,MG,513,ENC,230VDC

UPC: 708917266082

Female Receptacle with Angle Enclosure, Voltage 230VDC, Amperage 100A, 4 Poles 5 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

230 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

4