text.skipToContent text.skipToNavigation

Catalog No. : DF1421FP000

Description:  100A,CON,3P4W,MG,421,3P440

UPC: 708917194415

Maxgard Female Flap Cap Connector, 100 Amp, 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here