text.skipToContent text.skipToNavigation

Catalog No. : DF1414FRA00

Description:  100A,REC,3P4W,MG,414,AGL,3P600

UPC: 708917272564

MaxGard Female Receptacle with Angle Adapter, 100 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here