text.skipToContent text.skipToNavigation

Catalog No. : DF1404FRS00

Description:  100A,REC,3P4W,MG,404,STR,3P480

UPC: 708917182078

Female Receptacle with Straight Adapter, Voltage 380V, Amperage 100A, 3 Poles 4 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here