text.skipToContent text.skipToNavigation

Catalog No. : DF1216FP000

Description:  100A,CON,2P3W,MG,216,208

UPC: 708917205111

Maxgard Female Connector, 100Amp, 2 Pole 3 Wire, 208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2

Documents/Support Tools

Sales Drawing

Click here