text.skipToContent text.skipToNavigation

Catalog No. : DF1116FRAB0

Description:  100A,REC,2P3W,MG,116,AB0,120

UPC: 708917189442

MaxGard Female Receptacle with Angle Adapter and Junction Box, 100 Amp, 2 Pole 3 Wire, 120V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Wall socket

Number of poles

2