text.skipToContent text.skipToNavigation

Catalog No. : DF1116FP000

Description:  100A.CON,2P3W,MG,116,120

UPC: 708917151302

Female Connector, Voltage 120V, Amperage 100A, 2 Poles 3 Wire, with Flap Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2