text.skipToContent text.skipToNavigation

Catalog No. : DF1032

Description:  CABLEBUSHING,100A,2.00ID

UPC: 708917135166

MaxGard Accessory Cable Bushing, 100 Amp, 4 Pole 5 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

2 Inches

Documents/Support Tools

Sales Drawing

Click here