text.skipToContent text.skipToNavigation

Catalog No. : DF1029

Description:  CABLEBUSHING,100A,1.81ID

UPC: 708917187080

MaxGard Accessory Cable Bushing, 100 Amp, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.813 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here