Catalog No. : DF1027
Description: CABLEBUSHING,100A,1.69ID
UPC: 708917155607
MaxGard Accessory Cable Bushing, 100 Amp, 2 Pole 3 Wire
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Specifications
Material |
Neoprene |
Color |
Black |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
1.688 Inches |
Documents/Support Tools
Sales Drawing |