text.skipToContent text.skipToNavigation

Catalog No. : DF1024

Description:  CABLEBUSHING,100A,1.31ID

UPC: 708917153139

MaxGard Accessory Cable Bushing, 100 Amp, 1.31 Inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.31 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here